No image available
No image available
Your request is being processed.
AVENTICS-5710500100

AVENTICS™ 5/2-directional valve, Series CD07 5710500100

€114.74
QuickShip QuickShip
QTY:

Product Description

CD07-5/2XX-SR-G014-G014-G018-S

Specifications

Activation
Pneumatically
Frame size
CD07
Valve type
Spool valve, positive overlapping
Switching principle
5/2, with spring return
Sealing principle
soft seal
Connection type
Pipe connection
Compressed air connection
G 1/4
Standard compressed air connection
according to ISO 228-1
Compressed air connection input
G 1/4
Compressed air connection output
G 1/4
Compressed air connection, exhaust
G 1/4
Compressed air connection pilot input
G 1/8
Nominal flow Qn
1200 l/min
Working pressure min.
-0.95 bar
Working pressure max
10 bar
Control pressure min.
3 bar
Control pressure max.
10 bar
ATEX
Suitable for ATEX
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Min. medium temperature
-25 °C
Max. medium temperature
80 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³

Features

  • Durable design
  • Assembly on base plate
  • Suitable for extreme ambient temperatures
  • Resistant to voltage fluctuations
  • ATEX version available

Documents & Drawings