AVENTICS-3661304000

AVENTICS™ Bolts, AA4 3661304000

€33.24
QuickShip QuickShip
QTY:

Product Description

CM1-AA4-CN16-AISI 1045

Specifications

Piston diameter
63 mm, 80 mm
Axle pivot Ø
16 mm
Weight
0.08 kg
Housing material
Steel