AVENTICS-1827002296

AVENTICS™ Flange mounting, Series MF1, MF2 1827002296

€46.03
QTY:

Product Description

CM1-MF1-050

Specifications

Piston diameter
50 mm
Weight
0.66 kg
Housing material
Steel
Screws material
Steel

Documents & Drawings