AVENTICS-1827001609

AVENTICS™ Trunnion mounting, front or rear, Series MT5, MT6 1827001609

€71.15
QuickShip QuickShip
QTY:

Product Description

CM1-MT5-032-M1-A

Specifications

Version
for mounting to the cylinder cover or base
For series
CCI, CVI, PRA/TRB
Piston diameter
32 mm
Axle pivot Ø
12 mm
Weight
0.29 kg
Housing material
Nodular graphite iron
Screws material
Steel