AVENTICS-1827001505

AVENTICS™ Mounting flange, Series LU3 1827001505

€163.54
QTY:

Product Description

LU3-040-M1-A

Specifications

Piston Ø
40 mm
Piston diameter
40 mm
Min. medium temperature
-20 °C
Max. medium temperature
80 °C
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Weight
0.36 kg
Housing
Nodular graphite iron

Documents & Drawings