AVENTICS™ Manifold block, Series DO30 1825503237

€35.84
QuickShip QuickShip
QTY:

Product Description

2EV.....

Specifications

Type
Manifold strip
Direction of pneumatic port (1)
On the side
Compressed air connection 1
G 1/8
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-15 °C
Max. ambient temperature
80 °C
Medium
Compressed air
Max. number of valve positions
2
Weight
0.09 kg
Material base plate
Aluminum
Seal material
Acrylonitrile butadiene rubber