No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-2511 Solids Level Switch-Vibrating Fork

Rosemount™ 2511 Solids Level Switch - Vibrating Fork

Product Description

The Rosemount 2511 Solids Level Switch is suitable for fine-grained and powdered medias, in storage and process vessels. It is a cost effective and robust technology, with high sensitivity and that is easy to operate.

Specifications

Operating Pressure
232 psi (16 bar)
Operating Temperature
-40 to 302°F (-40 to 150 °C)
Certifications/Approvals
CE, ATEX, IECEx, FM, CSA
Sensitivity
3.8 lb/ft3 or 9.5 lb/ft3 (30 g/l or 150 g/l)
Output
Relay, 3-wire PNP

Features

  • Reliable, simple and maintenance free measurement principle
  • Robust sensor for media that demand mechanical resistance
  • All wetted parts are made from stainless steel
  • Compact design - ideal for installation in tanks with limited space

Documents & Drawings