No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Net Safety-Millennium II Dual Channel Transmitter

Net Safety™ Millennium II Dual Channel Transmitter

Product Description

The Net Safety Millennium II (M22) Dual Channel Universal Gas Transmitter has been engineered from the ground-up to include the innovative features that managers and operators in the field demand, while providing rock solid day-to-day operation, even in the most extreme conditions.

Specifications

Enclosure Rating
IP66 (Aluminum), IP67 (Stainless Steel), IP64 (with sensors) Type 4X
Certifications/Approvals
FM6320, ANSI/ISA 12.13.01, CSA 22.2 No. 152:2006, IECEx
Mounting
Surface Mount/Pipe Mount/Duct Mount
Weight
Aluminum: 5.5 lbs (2.5 kg), Stainless steel: 7.0 lbs (3.2 kg)
Warranty
3 years

Features

  • One gas transmitter for two gas detection points
  • Universal Gas Transmitter - compatible with all gas sensor types (infrared sensor, catalytic bead, and electrochemical)
  • Wide voltage range allows for greater stability and system compatibility
  • Low power consumption
  • Mix and match all gas sensor types on a single gas transmitter, for greater coverage and flexibility
  • Full diagnostics with event and data logging
  • Intuitive menu system provides operators with non-intrusive set-up and calibration interface field selectable gas curves and ranges
  • Long range (+2,000 ft) sensor separation

Documents & Drawings