DeltaV-P-SE4302T05

DeltaV™ 24 V DC Power CHARM

Product Description

A Power Characterization Module (CHARM) for a 24 V DC Power output.

Specifications

Device Type
24 V DC Power output
Status Read Back Level for Power Good
> 10 V DC
Status Read Back Level for Power Bad
< 5 V DC
Isolation
Status read back circuitry is optically isolated and factory tested to 1000 V DC. Output power has no isolation from the injection point.
Field Circuit Protection
2 Amp fuse located in Fused-Injected-Power Terminal Block, Field wiring disconnect
CHARM Power Req
12 mA max @ 24 V DC
Injected Power Req
1.01 Amps max @ 24 V DC
CHARM Heat Dissipation
0.32 W

Documents & Drawings

Features

  • Eliminate marshalling and add I/O anywhere in the plant without affecting control room cabinets
  • No marshalling cabinet or cross-wiring, fewer wires, much less work and fewer contact points for potential failures
  • No marshalling cabinet or cross-wiring, fewer wires, much less work and fewer contact points for potential failures