No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Shafer-P-ecat

Shafer Emissions Controlled Actuation Technology (ECAT)

Product Description

Use proven gas-powered actuation for your pipeline systems without the associated greenhouse gas (GHG) emissions. The ECAT solution is available as a complete valve operating system (VOS) or as a bolt-on option that can be retrofit in the field.

Features

  • Unique design (US patent 9810248 B2) captures the methane emissions vented to power a gas-over-oil actuator's stroke and re-injects it back into the pipeline, eliminating any emissions being vented due to the actuator's operation
  • Use of familiar, existing technology reduces the need to train operations and maintenance personnel on new equipment
  • Re-injection power pack supports utility electrical power or solar power
  • Can be retrofit to existing hydraulic actuators in the field, so in-service actuators do not need to be replaced
  • Uses readily available pipeline power, or can be operated manually in remote locations where grid or solar power is not available
  • Self-contained system extends maintenance intervals, with a normal service interval of five (5) years
  • Cold tested to -50F (-46C)

Specifications

Power Source
Pipeline gas powers the actuator and a unique electro-hydraulic power pack is used to re-inject gas back into the pipeline
Product Type
Rotary Vane Hydraulic Actuator
Certifications
NEC Explosion proof for Class I, Div. I hazardous areas

This product is only intended for use in large-scale fixed installations excluded from the scope of Directive 2011/65/EU on the restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).
Control Type
On/off, ESD, Station blow-down, Remote 2-way electric control, Linebreak, Station by-pass etc.
Valve Type
Ball, Plug

Documents & Drawings