No image available
No image available
Your request is being processed.
Branson-P-GSX-E1

Branson GSX Ultrasonic Welder

Product Description

Designed to support a constant demand for the assembly of smaller and more intricate plastic components. The Branson GSX Ultrasonic Welding Platform is an advanced and intuitive flexible joining solution, designed to optimize and ensure quality welds, while helping manufacturers meet project timelines and deliver expected return on investments.

Specifications

Actuation
Electro mechanical advanced actuation system
Control level
Elite Precision, Elite Precision+
Data Interface
USB
Frequency
20, 30, 40 kHz
Output power
0.8kW, 1.25kW, 1.5kW, 2.5kW and 4.0kW
User interface
HMI (10" HMI touchscreen)
Weld modes
Time, Energy, Peak Power, Ground Detect, Distance (collapse & absolute), Dynamic Weld Mode
Force range
Up to 2500 Newtons

Features

  • Electro mechanical advanced actuation system with patented amplitude profiling and force stepping technology
  • Low trigger force of 5N for delicate and miniaturized parts.
  • Closed loop actuation system can be instantaneously adjusted based on real-time feedback and provides unprecedented control and position accuracy
  • Best-in-class repeatability
  • New quick-change process provides a faster set up time
  • New square column design improves rigidity and alignment retention
  • Faster start up time (Under 60 seconds)
  • Intuitive and easy to use HMI screen
  • Smart Features such as the Find Part Contact and Dynamic Mode

Documents & Drawings