Asco-P-Mark 10

ASCO Numatics Mark 10 Series Directional Control Valves

Product Description

The ASCO Numatics Series Mark 10 is a line of compact directional control valves that are suitable for a wide range of air valve applications. It fills the gap between miniature and large power pneumatic air valves. The devices incorporate ASCO Numatics patented spool-and-sleeve technology for industry-leading repeatability, reliability and extended service life in harsh environments. The valves are ideal for high cycle-rate machines in metal stamping, press room, and automotive applications.

Specifications

Function
4 way - 5/2; 4 way - 5/3 - Closed Center; 4 way - 5/3 - Open Center; 4 way - 5/3 - Pressure Center; 4 way - 5/3
Valve Actuation
Solenoid - Direct Acting
Media
Air, Inert Gas; Vacuum
Pipe / Port Size
1/4 "
Port Type
NPTF
Flow
From .43 to .86 Kv
Operating Environment
Indoor; Outdoor

Features

  • Modular design for easy installation and configuration
  • Single and double solenoids available
  • Optional splash-proof pilot light and integral electric plug can be ordered