Asco-P-200

ASCO™ Series 200 Solenoid Operators (NEMA types, CSA)

Product Description

The ASCO Series 200 is the same RedHat II molded epoxy solenoid operator used on general purpose ASCO valves. It is available in four standard wattages, AC or DC.

Specifications

Standards / Regulations
CSA; Type 1; Type 2; Type 3; Type 3R; Type 3S; Type 4; Type 4X; Type 6; Type 6P; Type 7; Type 9

Features

  • The standard operator model is a RedHat II watertight, types 1, 2, 3, 3S, 4, and 4X.
  • Optional features include RedHat II explosion-proof and watertight, types 3, 3S, 4, 4X, 6, 6P, 7, and 9
  • Nominal ambient temperature range is 32° F to 125° F (AC); 32° F to 104° F (DC)
  • Mountable in any position for flexible installation

Documents & Drawings