ASCO™ Series 044 Solenoid Valves

Product Description

The ASCO Series 044 is a line of aluminum body manual reset shutoff valves. The valves trip closed instantly when the solenoid is de-energized. It is designed for heating equipment applications.

Specifications

Valve Actuation
Manual Reset
Body Material
Aluminum
Media
Natural Gas
Pipe / Port Size
3/4 "; 1 "; 1 1/4 "; 1 1/2 "; 2 "; 2 1/2 "; 3 "
Port Type
NPTF
Function
2 way - 2/2 Normally Closed
Flow
From 2.0 Cv to 6.0 Cv; From 6.0 Cv to 14.0 Cv; Over 14.0 Cv
Voltage
110 AC; 120 AC; 220 AC; 230 AC; 24 AC - 50; 60
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Indoor
Standards / Regulations
CSA; FM; Type 1; UL

Features

  • Free handle will not open valve until solenoid is energized
  • Highly visible position indicator is standard
  • Valve response time is less than 1 second
  • UL listed, FM approved, CSA certified for a wide range of gas shutoff applications

Documents & Drawings