Check Valves

Check Valves

An extensive range of check valves designed for low cost maintenance and excellent reliability.

Combine maximum safety, high flow efficiency and long service life

Emerson’s specialty check valves range includes models with a compact wafer style design and round unobstructed port able to tackle many tough applications and swing type wafer check valves with short face-to-face dimensions that allow installation between various flange standards. There are also high capacity, spring loaded swing type wafer check valves; resilient seated double flange valves for reliable reverse flow protection in sewage/water applications and dual plate, spring loaded, wafer style designs for the protection of gas or liquid piping systems

Meer lezen...
Klik om verder te gaan met lezen Combine maximum safety, high flow efficiency and long service life

Brands





Voor gebruik van deze website moet JavaScript worden ingeschakeld.