Take a Closer Look at Rosemount X-well Technology

How it Works

Rosemount X-well Technology measures the ambient (T1) and pipe surface (T2) temperatures to calculate process temperature (T3) via a thermal conductivity algorithm. This calculation takes into account the thermal conductive properties of the assembly and pipe for reliable and accurate process temperature measurements, similar to the accuracy of traditional thermowells. 

Operational Expense Savings

Lower your operational costs and increase efficiency, performance and time-savings with Rosemount X-well Technology. This innovative solution requires no removal for pigs, lockout/tagout or process shutdowns, offering a reduction in life cycle costs, increase in production and easier maintenance. Providing enhanced process reliability and safety, this technology also eliminates the possibility of leak points due to its non-intrusive nature.

Capital Expense Savings

For increased cost-efficiency, Rosemount X-well Technology can cut the cost of each temperature measurement point by 30%. Engineered without thermowells, this non-intrusive solution reduces engineering design time by 65% and installation time by 70% due to the elimination of wake frequency calculations and a greatly simplified install. Since it does not contact the process, this technology also reduces the impact of late process design changes and costly exotic materials.

Applications

The many versatile benefits of Rosemount X-well Technology make it a great solution for a wide range of monitoring applications. These applications include pipeline and wellhead monitoring, small line sizes, allocation metering and retrofit projects that need new points. Rosemount X-well Technology can also be used in challenging applications with high velocities, slurries, heavy particulate fluids, clean-in-place (CIP) processes, high viscosity fluids and harsh processes requiring exotic materials. 

Technology Components

Engineered with Rosemount X-well Technology, this solution is comprised of a Rosemount 3144P Temperature Transmitter or a Rosemount 648 Wireless Temperature Transmitter in assembly with a Rosemount 0085 Pipe Mount Sensor. The advantages of these components include flexible pipe mount installation and best-in-class transmitter accuracy and stability. These benefits are incorporated with the enhancements of Rosemount X-well Technology, which will simplify your temperature measurement by eliminating thermowells and process penetration. 

Voor gebruik van deze website moet JavaScript worden ingeschakeld.