Upstream Water Cut Measurement Applications

The Roxar Watercut Meter Supporting Measurement Needs in Upstream Applications
Upstream Water Cut Measurement Applications

Solving Measurement Needs with the Roxar Watercut Meter from Emerson

Upstream oil and gas production includes exploration, drilling and extraction of crude oil and natural gas. There are many measurement requirements within this process, among which is the need for water cut measurement. Applications including being part of a test separator solution, production separator and fiscal metering skid, all call for water cut metering instrumentation. From being installed on the liquid leg of a two-phase separator to the oil leg of a three-phase separator, the Roxar Watercut meter provides the measurement performance needed.

Meer lezen...
Klik om verder te gaan met lezen Solving Measurement Needs with the Roxar Watercut Meter from Emerson
Voor gebruik van deze website moet JavaScript worden ingeschakeld.