Finding how to maximize production from the well can be complex, with many factors to consider. Separators create a time lag in your data and smooth out flow dynamics. The high-resolution, real-time data available to you from the Roxar 2600 Multiphase Flow Meter arms you with the information you need to make data-driven decisions. When changes are made to choke settings or assisted recovery settings, you can immediately see the impact this has on flow rates, in real time, helping you to maximize your production with confidence.
The Roxar 2600 Multiphase Flow Meters (MPFM) accurately characterize flow regimes and provide critical information on a well’s production capabilities. Built on a scalable technology platform, the advanced meter’s signal processing and field electronics provide sensitive measurements and a comprehensive mapping of flow. Employ this modular meter to improve production optimization, flow assurance and well testing, while meeting all field conditions and cost requirements.