Sulfides accumulate in quench water and can cause corrosive acidic conditions, poisoning a pH sensor's reference. pH is measured and controlled by the addition of amine or caustic in order to prevent corrosion. And hard water produces scale that coats a pH sensor's reference junction. The Rosemount™ 3500P pH Sensor provides continuous pH measurement as it includes a poison-resistant electrolyte that reacts with the sulfide before it can damage the reference. The double-junction design uses two layers of porous junctions to separate the process chemicals from the reference electrode and allows the outer reference solution to be conveniently refilled.
The Rosemount 5081 Explosion-Proof Transmitter is a single channel loop powered device that can accept input from a variety of liquid analysis sensors including: pH/ORP sensors, conductivity sensors (contacting and toroidal) and amperometric sensors (dissolved oxygen, chlorine and ozone). The transmitter features a rugged, weatherproof, corrosion-resistant enclosure to withstand harsh environments.