Optimize Heater Treater Operation with Wireless Monitoring
Optimize Heater Treater Operation with Wireless Monitoring
Remote heater treater monitoring for data insights to prevent integrity issues, reduce costs and improve dependability
Optimize safety and gain production data to predict future maintenance
Automate your field faster and gain insight into remote operations with Emerson’s wireless solutions for wellpads. Reduce maintenance headaches, spend less time on site and reduce the risk of environmental issues while maximizing production.
The Rosemount 3308 Wireless Level Transmitter enables automation of level and interface measurements in previously inaccessible locations. Cost savings of up to 60% can be realized by automating the processes that you have not been able to automate before. The Rosemount 3308 offers several advantages like easy installation without wiring, no calibration, and immunity to changing process conditions. With remote access to process data and enhanced diagnostics for predictive maintenance, visual inspections are a thing of the past.
A field-mount transmitter powered by MVD Technology designed for compact, integral mounting. These transmitters feature a rugged Class I, Division 1 / Zone 1 housing with an optional local operator interface designed to make flow meter access easy. Flow meter commissioning is simple and straight-forward with virtually no special programming requirements.
Maximize flexibility with integral or remote mounting
Receive diagnostics for performance under entrained gas and batching from empty applications with MVD digital processing
Lower wiring costs and install easily and quickly
Output variables
Mass & volume flow Net product content / flow Temperature Density Concentration
Local display
Standard user interface with 2-line LCD panel Two optical switches for local operation Glass or plastic lens options
Power
Self-switching AC/DC input, automatically recognizes supply voltage 85 to 265 VAC, 50/60 Hz, 6 watts typical, 11 watts maximum 18 to 100 VDC, 6 watts typical, 11 watts maximum Complies with low voltage directive 2006/95/EC per EN 61010-1 (IEC 61010-1) with amendment 2, and Installation (Overvoltage) Category II, Pollution Degree 2
The Rosemount 928 Wireless Gas Monitor detects hydrogen sulfide (H
2S), carbon monoxide (CO), and oxygen depletion (O
2) in remote applications previously too challenging and costly to monitor. This wireless toxic gas monitoring system enhances worker safety through early gas leak detection, simply integrates with
WirelessHART® technology, and eliminates the need for expensive wiring. The Rosemount 928 Wireless Gas Monitor easily connects to the Rosemount 628 Universal Gas Sensor which consists of a tool-less-hot-swappable smart sensor module.
Hot-swappable electrochemical sensor module with end-of-life diagnostics can be installed in the field without tools
Replaceable, intrinsically safe lithium-thionyl chloride power module has over two years of service life and can be easily exchanged in hazardous field locations
WirelessHART technology is secure, cost-effective and delivers >99% data reliability
Operating Temperature
H2S: -40 °F to +122 °F (-40 °C to +50 °C) O2 Depletion: -22 °F to +122 °F (-30 °C to +50 °C) CO: -22 °F to +122 °F (-30 °C to +50 °C)
Update Rate
1 second to 60 minutes, user selectable
Time Constant / Response
H2S:
T20 < 8 seconds
T50 < 10 seconds
T90 < 45 seconds
O2:
T90 < 15 seconds
Voor gebruik van deze website moet JavaScript worden ingeschakeld.
Selecteer een land/regio en taal
Selecteer een land/regio
Selecteer een taal
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.