Level Measurement for Tailing Dams in the Mining Industry

Accurate level monitoring reduces risk of dam failure, reduces operational costs and helps to optimize processes
Level Measurement for Tailing Dams in the Mining Industry

Improve operational efficiency with easy to use instrumentation

Monitoring solutions to improve the safety of tailing dam in mining operations should be considered on replacing the need to manual monitoring. Implementing rigorous controls for safety is critical to mitigating risks. Getting the real time, actionable data delivered to control room – providing alerts when the water level exceeds the limit is necessary to take timely corrective actions. The measurement readings of legacy technologies, such as ultrasonic level transmitters, are affected by changes in temperature and even wind. Avoid measurement unreliability by choosing radar technology which is completely unaffected by changes in environmental conditions. 
 
The Rosemount 1208 Non-contacting Radar can be offered to perform the level and volume flow measurements, regardless of challenging surface and weather conditions. When paired with the Rosemount 3490 Controller, you get a complete solution for water applications that can enhance operational safety, reduce the risk of dam failure, reduce operational cost/disruption, prevent downstream loss of life & ecological disaster as well as increase productivity. ​ 

Meer lezen...
Klik om verder te gaan met lezen Improve operational efficiency with easy to use instrumentation
Voor gebruik van deze website moet JavaScript worden ingeschakeld.