Level Measurement for Grease Traps
Accurately measure grease levels to trigger timely cleaning in wastewater treatment operations.
Grease traps are chambers that intercept oils and grease using a system of baffles. Solids settle at the bottom of the tank and grease rises to the top and is trapped by the baffles. Level measurement is needed to monitor the level inside the chamber, ensure optimized operations and identify potential cleaning needs due to build-up/stockage.