Tailings dams are indispensable structures in mining operations, serving as vital containment systems for mineral processing waste. Yet, managing these facilities comes with an array of challenges. Operators must grapple with achieving and maintaining optimal flow rates, monitoring water levels, and controlling percent solids in tailing slurries. Complicating matters further are pressures variations, and sediment buildup that can significantly impact the efficiency and safety of tailings dam operations. To tackle these complexities, mining operators are increasingly relying on advanced sensor technologies. Tailing dam flow and slurry density sensors enable operators to gather real-time information and insights crucial for informed decision-making. With Emerson's Measurement Instrumentation, operators can achieve reliable monitoring and control, empowering them to proactively address issues and optimize tailings dam performance.
With best-in-class performance, Rosemount 8732E Field Mount Magnetic Flow Meter Transmitters provide highly accurate and stable measurements in even the most critical applications. A dual-compartment transmitter housing provides isolation from the external environment, keeping the electronics free from moisture and other contaminants. Additionally, the advanced diagnostics and intuitive through-the-glass Local Operator Interface provide unparalleled process insight and management capabilities. The transmitter can be either integrally or remotely mounted for easy installation, maintenance and verification.