The secondary crushing process in mining plays an important role, as it entails further reducing larger ore particle sizes to a portion of primary crushed feed. Employing a secondary crusher, such as a cone crusher, right sizes larger rocks into more manageable fragments, for the milling process. This stage is crucial for mining operators, as it facilitates the optimization of production processes and ensures that the final product meets specific requirements. In this critical stage, measurement instrumentation is critical. This enables operators to monitor and control the size reduction process. Accurate measurement of particle size distribution and throughput enables operators to fine-tune crusher settings, optimizing operations to achieve desired product specifications, and maximize production efficiency. Moreover, measurement instrumentation aids in troubleshooting potential operations and maitenance issues and upholding equipment performance standards.