Tank farms at midstream and downstream facilities tend to be large, covering an extensive area that is often near active processing units where personnel are present. The sour crude or oil with sulfur content stored in these tank farms pose an inherent safety risk for personnel due to the highly toxic nature of hydrogen sulfide. This threat creates the need for real-time monitoring of combustible gases and toxic gases in areas where conventional gas detection methods are either too costly or simply impractical. The Rosemount™ 928 Wireless Gas Monitor can detect hydrogen sulfide, providing early gas leak detection and helping to keep workers safe. Additional gas detection and flame detection products are also available
Deploy INCUS Ultrasonic Gas Leak and NetSafety Millennium Point Gas Detectors with Rosemount 935 Open Path Combustible Gas Detectors to increase detection efficiency and provide early and accurate alarms in outdoor operations.