Flow Measurement in Bi-Directional Applications

Achieve highly accurate measurement in tough chemical applications
Flow Measurement in Bi-Directional Applications

Unique wedge design provides accurate flow measurement

Highly viscous applications are typically difficult to measure with traditional flow technology. The wedge meter with a flush flange seal design allows a Rosemount 3051S transmitter to accurately measure these challenging flows without fluid plugging impulse lines. The symmetrical wedge element also allows bi-directional flow to be measured, so users can monitor reverse flow with ease.

Meer lezen...
Klik om verder te gaan met lezen Unique wedge design provides accurate flow measurement
Voor gebruik van deze website moet JavaScript worden ingeschakeld.