Chemical slurry applications, like polymer solids in molecular sieve water, can create erratic flow measurements for magnetic flow meters due to noise they create. Operators and technicians often spend hours trying to diagnose these noisy flow rates to no prevail. The simple solution is to dampen the output signal, but this results in delayed response and puts downstream process, equipment, and quality at risk. Using high process noise diagnostics can help to easily troubleshoot process characteristics locally or from the control room. Adjusting the signal processing and frequency can easily cut through the noise and provide stable and fast responding flow measurements.
With best-in-class performance, Rosemount 8732E Field Mount Magnetic Flow Meter Transmitters provide highly accurate and stable measurements in even the most critical applications. A dual-compartment transmitter housing provides isolation from the external environment, keeping the electronics free from moisture and other contaminants. Additionally, the advanced diagnostics and intuitive through-the-glass Local Operator Interface provide unparalleled process insight and management capabilities. The transmitter can be either integrally or remotely mounted for easy installation, maintenance and verification.