Flow meters used for billing purposes need to be accurate and routinely verified to ensure billing is accurate. Traditional calibrations are the most common practice, but these can be costly and time consuming. Utilizing in situ meter verification diagnostics, like Smart Meter Verification, allows users to verify meter performance without shutting down the line. This practice reduces calibration costs and minimizes lost revenue due to downtime.
With best-in-class performance, Rosemount 8732E Field Mount Magnetic Flow Meter Transmitters provide highly accurate and stable measurements in even the most critical applications. A dual-compartment transmitter housing provides isolation from the external environment, keeping the electronics free from moisture and other contaminants. Additionally, the advanced diagnostics and intuitive through-the-glass Local Operator Interface provide unparalleled process insight and management capabilities. The transmitter can be either integrally or remotely mounted for easy installation, maintenance and verification.