Custody Transfer and Check Metering

Accuracy and reliability in gas custody transfers applications
GUSM Skid-large

Peace of mind in fiscal metering with Rosemount Ultrasonic

Custody transfer, or fiscal metering, occurs when fluids or gases are exchanged between parties. Payment and taxation are usually made as a function of the amount of fluid or gas transferred, making measurement accuracy fundamental. In natural gas custody transfer measurement, it is common to see both parties using individual measurement instruments to ensure they receive an accurate account of gas being bought/sold. The Rosemount™ 3416 4+2 Dual-Configuration Gas Ultrasonic Flow Meter and Rosemount™ 3417 4+4 Dual-Configuration Gas Ultrasonic Flow Meter provide customers with peace of mind by combining a four-path meter and an additional 2/4 path meter, all in one instrument. This enables customers to reduce costs by purchasing fewer instruments while ensuring they are getting custody transfer level measurement for all parties involved.

Meer lezen...
Klik om verder te gaan met lezen Peace of mind in fiscal metering with Rosemount Ultrasonic
Voor gebruik van deze website moet JavaScript worden ingeschakeld.