Corrosive materials, such as sodium hydroxide, can cause high rates of corrosion even with high grade alloys. Corrosion monitoring plays a vital role to quickly detect any issues that may arise in order to avoid an unexpected shutdown. The corrosion data also helps with root cause analysis, to find out what changes exacerbated corrosion, and to estimate the remaining life of the given asset.