OVER 45 YEARS OF MICRO MOTION™ INNOVATION

Since our inception, we’ve brought technology and engineering together to create solutions for the benefit of our customers, driven without compromise for a world in action. It’s how we’ve created — and continue to create — successful solutions for you.

Micro Motion Garage

In a garage in the foothills of Boulder, CO, electrical engineer Jim Smith launches Micro Motion.

Micro Motion Garage
First Dual Tube Coriolis Meter

Addressing the demand for flow and density measurements for specialized applications including hygienic, corrosive and high pressure, the new Model D flow meters create a lasting impact on the industry.

First Dual Tube Coriolis Meter
Micro Motion Acquired by Emerson Electric Company

Emerson continues to set the standard for measurement integrity in process and products.

Micro Motion Acquired by Emerson Electric Company
Micro Motion ELITE® Peak Performance Meters

The new ELITE Coriolis flow meters bring accurate, repeatable flow and density measurements for liquids, gases and multiphase flow measurements—even for the most challenging environments and applications.

Micro Motion RFT9739 Transmitter

Incorporating native flow, density and temperature measurements plus digital communications, the RFT9739 transmitter ushered in a new era in Micro Motion electronics. This transmitter would be sold in various forms for the next 31 years.

Micro Motion RFT9739 Transmitter
Micro Motion F-Series Compact and Drainable Meters

The F-Series sets the new standard for highly reliable, robust measurements. These smart meters ensure clients run their process more efficiently and resolve their toughest productivity challenges.

Micro Motion T-Series Straight Tube Meters

The launch of the T-Series Coriolis Flow and Density meter with its single straight-tube design provides customers with superior flow measurements. Featuring all titanium-wetted parts for excellent corrosion resistance, the new meters are self-draining with a plug-resistant flow path.

Micro Motion 2700 Field and Integral Mount Transmitter

Powered by MVD Technology, the versatile, field-mount transmitters bring an advanced architecture and wide variety of I/O and application flexibilities to the industry, making them the top choice for compact integral mounting.

Acquisition of Solartron Mobrey Expands Density & Viscosity Portfolio

With the purchase of Solartron Mobrey, Emerson expands its Density & Viscosity portfolio, enabling it to better serve its customers with critical process measurements of liquids and gases.

Micro Motion ELITE High-Capacity Meters

Designed to meet the industry’s demand for superior precision measurement and process control for high-capacity applications, Micro Motion builds from the successful DS600 with the ELITE High-Capacity Coriolis Flow Meters that deliver the most accurate, repeatable mass flow measurement for liquids, gases or slurries.

Micro Motion 2200S Integral Mount, 2-Wire, Loop-Powered Transmitter

Compact and lightweight with a fully drainable design, these sensors are optimized for measurement performance. Micro Motion changes what is possible with the first 2-wire, loop-powered Coriolis solution. The 2200S reduces the need for expensive power wiring.

Micro Motion 2200S Integral Mount, 2-Wire, Loop-Powered Transmitter
Micro Motion Smart Meter Verification

With the launch of the Smart Meter Verification, the entire metering process is streamlined. The easy-to-use, automatic diagnostic tool monitors the entire flow meter’s performance and integrity – eliminating the need to go to the field or stop the process.

Micro Motion ELITE CMFS Sensor

ELITE CMFS Meters are introduced to deliver precise measurement to smaller line sizes. Compact and lightweight with a fully drainable design, the new ELITE CMFS meters are optimized for measurement performance in the most critical and demanding applications

Micro Motion ELITE CMFS Sensor
Micro Motion 5700 Field-Mount Transmitter

The 5700 Field-Mount Transmitter provides customers with the best in measurement technology and unparalleled support. The intuitive design ensures measurement confidence, valuable process insight, and productivity through simplified solutions.

Advanced Phase Measurement (APM)

APM is a software option available on the Micro Motion 5700 Coriolis Transmitter. It is an innovative solution that helps improve measurement accuracy across diverse industries in challenging multi-phase applications.

Micro Motion 4200 2-Wire Transmitter

This design makes it possible to replace existing 2-wire flow devices with minimal effort and without incurring additional power or cabling costs. The unit is available in a remote-mount option for applications that require the transmitter to be located separately from the sensor.

Micro Motion HPC015 High-Pressure Coriolis Flow Meter

With an available gas flow accuracy rating of 0.5% and pressures up to 1,060 bar, the Micro Motion HPC015 is ideal for high-pressure hydrogen dispensing.

Micro Motion 5700 Coriolis Transmitter with Wi-Fi

Delivering the best in measurement technology and unparalleled support, the 5700 transmitter's intuitive design ensures measurement confidence, valuable process insight and productivity through simplified solutions.

Micro Motion 1600 Coriolis Transmitter with Power-over-Ethernet

With a compact and light design, the 1600 transmitter delivers ease of integration with a native Ethernet connection and Power over Ethernet. A suite of powerful software solutions provides measurement confidence and valuable process insight in the most challenging applications.

Micro Motion HPC020 High-Pressure Coriolis Flow Meter

Emerson’s Micro Motion HPC020 High-Pressure Coriolis Flow Meter has a larger nominal flow rate than previous products, expanding the ability to safely dispense hydrogen fuel at the efficiency required for heavy duty vehicles.

Micro Motion 4700 Coriolis Config I/O Transmitter featuring Bluetooth® technology

Emerson’s new transmitter with optional Bluetooth® display offers wireless configuration, avoiding the need for a hot work permit to connect to the device and increases productivity and safety. It also offers an easy migration path through Emerson’s retrofit adapter.

Ultracompact Micro Motion G-Series Flow and Density Meter

A new family of sensors ideally suited for process monitoring and optimization applications across all industries, it is the most compact dual-tube Coriolis mass flow meters on the market.

Voor gebruik van deze website moet JavaScript worden ingeschakeld.