Rosemount-RF-8732MEIPM

Modulo da Modbus a ETHERNET/IP con cavo da D-9 a RS485 per Rosemount™ 8712EM/8732EM/8750W

Descrizione del prodotto

Codice prodotto: RF-8732MEIPM

Compatibilità
Misuratori di portata magnetici Rosemount 8750W per applicazioni su acqua di pubblica utilità
Trasmettitore del misuratore di portata magnetico per montaggio in campo Rosemount 8732E
Trasmettitore del misuratore di portata magnetico Rosemount 8712E
Protection class
IP20
Dimensions
4.72” × 2.95” × 1.06”
L×W×H (120mm × 75mm × 27mm)
Power Supply
24 V ±10%
Power Consumption
Maximum: 280 mA on 24 V
Typical: 100 mA
Compatibility
Rosemount 8732E Field Mount
Transmitter with Rosemount 8705, 8711, and 8721 sensors; 8750W Utility Flow Meter System
Certifications
Fully ODVA Certified

Funzionalità

  • Pre-configured to deliver simple, fast EtherNet/IP system integration
  • Streamline operations with a convenient web interface for flow meter configuration, management and maintenance
  • Increase productivity and process insight with control system access
  • Cut costs with no input cards or high-speed counter cards required
  • Easily install and use with intuitive design and plug-and-play simplicity
  • Browser-based configuration and administration for access to full meter configuration settings
  • Enhance maintenance practices with diagnostic parameters, alerts and tools

Documenti e schemi