Nessuna immagine disponibile
Nessuna immagine disponibile
La richiesta è in corso di elaborazione.
Micro Motion-ENHCPSILORING

O-Ring, Coperchio Core Processor Avanzato Micro Motion ENHCPSILORING

Descrizione del prodotto

Guarnizione di tipo O-Ring per custodia core processor avanzato

Compatibility
Micro Motion 1500 Compact Control Room Single Variable Flow Transmitter
Micro Motion 1600 Compact Transmitter
Micro Motion 1700 Single Variable Field Mount Flow Transmitter
Micro Motion 2400S Compact, Integral-Mount Transmitter
Micro Motion 2500 Compact Control Room Multivariable Flow And Density Transmitter
Micro Motion 2700 Field And Integral-Mount Multivariable Flow And Density Transmitter
Micro Motion 3300 Controller, Remote Rack/Panel Mount
Micro Motion 3350 Controller, Remote Field Mount
Micro Motion 3500 Controller And Transmitter, Remote Rack/Panel-Mount
Micro Motion 3700 Controller And Transmitter, Remote Field-Mount
Micro Motion 4700 Coriolis Configurable Inputs and Outputs Transmitter
Micro Motion 5700 Field-Mount Transmitter
Micro Motion 9739MVD Field And Truck Mount Multivariable Transmitter
Micro Motion LFT Extreme Low Flow Transmitter
Micro Motion 4200 2-Wire Transmitter

Documenti e schemi