Nessuna immagine disponibile
Nessuna immagine disponibile
La richiesta è in corso di elaborazione.
Flexim-PIOX R500-C-TF Process Refractometer Sensor-Corrosive

Flexim PIOX R500-*C-TF Process Refractometer Sensor for Corrosive Applications

Descrizione del prodotto

The TF variant of the R500 sensor is optimized for operating in highly corrosive environments. The carbon-fiber reinforced PTFE takes the chemical stability of PTFE without compromising the mechanical robustness. This makes it suitable for the toughest chemicals, such as hydrochloric, sulfuric or hydrofluoric acid.

The R500 is ATEX and FM certified and available with long and short sensor heads. This allows for maximum flexibility in process integration, either by DIN or ANSI standard. For larger pipes and tanks the sensor can be directly mounted in a T-flange. In 3 inches and smaller pipes, various flow cells in PFA or PVDF are available offering connection via welding, screw connection or standard flange down to 3/8 inches.

Measurement range
nD: 1.3... 1.7, °Brix: 0...100
Measurement uncertainty
nD: 0.0002 (corresponds to: 0.1 °Brix, 0.1 w%)
Repeatability
nD: 0.00002 (corresponds to: 0.01 °Brix, 0.01 w%)
Process Wetted Materials
PTFE/carbon 25 %, FFKM gaskets, sapphire
Housing material
Stainless steel 304 (1.4301) epoxy-powder coated
Operating temperature (fluid)
-20...+130 °C
Maximum fluid pressure
PN 10
IP protection
IP67
Explosion protection / Approvals
NonEx, ATEX/IECEx Zone 0, FM Class I Division 1
Process connection
DIN/ANSI flange, flow cell

Funzionalità

  • Corrosion resistance with innovative PTFE housing material.
  • Highly accurate.
  • Internal self-diagnostic tools for predictive and low maintenance efforts.
  • ATEX/IECEx Zone 0, FM Class I Division 1 ratings.

Documenti e schemi