Nessuna immagine disponibile
Nessuna immagine disponibile
La richiesta è in corso di elaborazione.
Emerson-IC695PSD040

PACSystems™ RX3i Universal Backplane 40W Power Supply 24 Vdc Input

Descrizione del prodotto

A 40-Watt power supply for use in PACSystems RX3i Universal Backplanes (IC695 series)that operates from an input voltage source in the range of 18Vdc to 30 Vdc .

Funzionalità

  • Alimentatori progettati per supportare i sistemi di controllori backplane RX3i.
Part Number
IC695PSD040
Compatibility
PACSystems RX3i Universal Backplane (IC695 Series), occupies 1 slot
Input Voltage
24 Vdc Nominal
Operates 18Vdc to 30 Vdc
Load Capacity
40 W Total, All Loads
Isolation (input to backplane)
None
Wiring
14 AWG to 22 AWG, 1 wire per terminal
LED Indications
Power, P/S Fault, Overload, Overtemperature
Load Sharing & Redundancy
NO
Environmental
Operate: 0 to 60°C: [inlet] (32 to 140°F)
Storage: -40 to +85°C (-40 to 185°F)
5 to 95% humidity, non-condensing
Agency Approvals*
* Approvals may be version specific.
UL, CE, ATEX, CCC, KC, Marine(ABS)
Options*
* Selected by Part# Suffix
Conformal Coated: IC695PSD040CA
Low Temperature IC695PSD040LT

Documenti e schemi