Nessuna immagine disponibile
Nessuna immagine disponibile
La richiesta è in corso di elaborazione.
Bettis-NGP

Bettis NG-Series Pneumatic Valve Actuator

Descrizione del prodotto

Independently tested for LOCA (Loss of Cooling Accident), meets IEEE 382 standards, seismic, and various aging processes required for nuclear criteria.

Funzionalità

  • Independently tested to include LOCA (Loss of Cooling Accident), meets IEEE 382 standards, seismic, and various aging processes required to meet current nuclear qualification criteria.
  • Suitable for use in demanding applications requiring SIL environment
  • Patented Tension-Lok device positively locks the spring module to allow its safe removal and installation, eliminating accidental release of the spring force
  • PED 97/23/EC compliant to meet the stringent requirements of pressure mounting vessels
  • Meets both IP66 and IP67M specifications for submergence and high pressure water deluge test and offers superior water ingress and corrosion protection
  • Offers multiple configurations, with a modular design that enables safe field maintenance and reduced inventory costs
  • Interchangeable power and spring modules for quick reversal of the fail-safe mode
  • Suitable for use in demanding applications requiring SIL environment
  • Corrosion resistant, and internal and external surfaces are coated to protect in harsh environments
  • Offers a variety of mechanical and manual overrides for G-Series models
  • Adds an extra measure of versatility with its field serviceable modular configuration - it can be altered from a single acting to a double-acting and add a hydraulic manual override after installation
  • Offers complete valve operating system (VOS) for final valve control by combining the G-Series actuator, controls and a valve in a singular system
Fonte di alimentazione
Pneumatica
Tipo prodotto
Attuatore pneumatico
Attuazione
Double-acting
Certificazioni
SIL 3, CSA, FM, ATEX, IECEx, ABS Atex Directive 94/9 PED 97/23/EC IP66 / IP67M
RoHS Statement
L'utilizzo di questo prodotto è previsto esclusivamente in installazioni fisse su larga scala escluse dall'ambito della Direttiva 2011/65/UE relativa alle limitazioni sull'uso di determinate sostanze pericolose in dispositivi elettrici ed elettronici (RoHS 2).
Tipo di controllo
On/off, ESD
Tipo di valvola
Ball, butterfly, and plug valves, louvers and dampers, and other quarter-turn mechanisms
Coppia/Spinta
Spring-return models in excess of 3,000,000 in-lbs (339,000 Nm)
Pressione di esercizio
Pneumatic 40-220 psig (3-14 Bar), Hydraulic up to 5,000 psig (345 Bar)
Operating Pressure
Pneumatic 40-220 psig (3-14 Bar), Hydraulic up to 5,000 psig (345 Bar)

Documenti e schemi