On an oil rig, with the high usage of electricity and fuel to run the machinery, a tiny spark could have devastating consequences for the workers on board. Oil and gas rigs deal with highly combustible and toxic chemicals and gases which increases the risk of fire and explosions that can occur spontaneously and without warning. There is also an increased risk of exposure to dangerous levels of toxic gases like hydrogen sulfide and ammonia. All of these risks create a critical need for continuous gas and flame detection. Gas detectors and flame detectors must work under challenging environmental conditions, like harsh winds and extreme temperatures. Emerson offers a variety of Rosemount™ gas monitoring and detection products including ultrasonic leak detection, open path gas detection, point gas detection and wireless gas detection. These gas detection products combined with Rosemount flame detectors can help keep personnel and equipment in offshore applications safe.