No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Tescom-P-44-4600

TESCOM™ 44-4600 Series Industrial Single Stage Regulator

Product Description

44-4600 Series is an extremely sensitive, high purity, single-stage regulator for specialty, flammable and industrial gases for low pressure and sub-atmospheric pressure control. Diffusion-resistant metal diaphragm seal ensures gas purity and leak integrity. Ideal for use in analytical systems, sample systems, process systems, pilot plants and calibration.

Specifications

Pressure Rating
Inlet Pressure Range: Atmospheric to 400 psig / 27.6 bar
Outlet Pressure Range: 50 mm Hg absolute - 15 psig / 1.0 bar
Materials
Body & Diaphragm: 316 Stainless Steel
Seat: Teflon®
Spring (main valve): Elgiloy®
Spring (bias): 316 Stainless Steel
Remaining Parts: 316 Stainless Steel
Operating Temperature
-40°F to 165°F / -40°C to 74°C
Port Size & Type
1/4 NPTF
Flow Capacity
Cv = 0.24
Weight (without gauges)
2.75 lbs / 1.2 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Optional 3500 psig / 241 bar maximum inlet
  • Metal-to-metal sealed diaphragm
  • Adjustable stop limits maximum outlet pressure
  • 316 Stainless Steel construction
  • Available in dome or air load

Documents & Drawings