No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-398R Retractable pH ORP Sensor

Rosemount™ 398R Retractable pH/ORP Sensor

Product Description

The Rosemount 398RVP pH Sensor / ORP Sensor features chemical-resistant construction of Tefzel™, titanium and a robust reference junction. This pH/ORP sensor is ideal for measuring pH in harsh process liquids like sour water strippers, pulp bleaching towers that use chlorine dioxide, and process streams containing a variety of organic solvents

Specifications

Measurement Range
pH sensor: 0 to 14
ORP sensor: -1500 to +1500 mV
Temperature Range
32 - 212 °F (0 -100 °C)
Operating Pressure
Hemi-bulb: 0 to 250 psig (0 to 17.24 barg)
Flat-bulb: 0 to 100 psig (0 to 6.89 barg)
Max Operating Pressure
(at retraction or insertion)
21 in. tube 64 psig (4.41 barg)
36 in. tube 35 psig (2.41 barg)

Features

  • Superior chemical resistance allows pH sensor and ORP sensor to withstand applications containing chlorine dioxide and a wide variety of organic solvents and oxidizing agents
  • Minimum maintenance due to robust reference technology helps ensure accurate pH/ORP measurement even in coating, fouling and poisoning processes
  • Helical reference pathway hinders reference poisoning and cracking resistant glass for a long pH/ORP sensor life

Documents & Drawings

Parts & Accessories

Search
1-10 of 18 results for Parts & Accessories
: