No image available
No image available
Your request is being processed.
Rosemount-K-FT-MS030-8712E

Rosemount MS Magnetic Flow Meter Consisting of MS030 Sensor and 8712E Transmitter for Slurry Applications

Specifications

Rosemount MS Magnetic Sensor MS030 for Slurry Applications, 3 inch (DN080)
Reference Accuracy
±0.25% with optional ±0.15% high accuracy
Consult Product Data Sheet for full accuracy specifications
Line Size
3” (80mm) to 36” (900mm)
Liner Material Options
PTFE, PFA+, Polyurethane, Neoprene, Linatex Natural Rubber, Adiprene
Electrode Options
Material: 316L Stainless Steel, Nickel Alloy, Platinum, Tantalum, Titanium
Type: Standard, Bullet, Flat
Optional 3rd electrode for grounding
Flange Options
Connections: Slip-on, weld-neck, grooved coupling
Ratings: ASME Class 150 - 2500, EN-1092 PN10 - PN40, AS2129 Table D and E, JIS B2220 10K - 40K, AS4087 PN16 - PN35
Materials: Carbon Steel, 304/304L SST, 316/316L SST
Additional flange ratings and materials may be available upon request
Approvals
Ordinary Locations
ATEX Non-Sparking; Dust
Class I Div 2; Dust
Class I Zone 2; Dust
IECEx Non-Sparking; Dust
ATEX increased safety; Dust
Class I Zone1; Dust
IECEx Increase Safety; Dust
Higher level approvals include Intrinsically Safe Electrodes
Enclosure Type
Type 4X
IP66, IP67, IP68, IP70
Compatibility
8782 Slurry Transmitter for optimum performance in high noise applications
8712EM and 8732EM (remote mount only) for standard magnetic flow meter performance
Rosemount 8712E Magnetic Flow Meter Transmitter
Accuracy
Up to ±0.15% of volumetric flow rate accuracy over 13:1 flow turndowns, ±0.25% over 40:1 flow turndown.
Diagnostic
In Situ Meter Verification, Grounding & Wiring Fault Detection, High Process Noise Detection, Tunable Empty Pipe Detection, Transmitter Fault Detection, Sensor Fault Detection
Compatibility
All Rosemount manufactured Sensors: 8705, 8711, 8721, 8707
Universal capabilities allow E-Series transmitters to be compatible with AC and DC powered sensors from other manufacturers.
Power Supply
90-250 VAC, 50-60 Hz or 12-42 VDC.
Power consumption
15 W maximum - DC
40 VA maximum - AC
Enclosure Rating
8712E: Type 4x, IP66

Features

Rosemount MS Magnetic Sensor MS030 for Slurry Applications, 3 inch (DN080)
  • Capability to handle extremely noisy applications while delivering stable flow outputs better than a standard magnetic flow meter when paired with the 8782 transmitter
  • Increased signal strengths allows for more precise flow measurement and reduce process variability even in hard to measure flows when paired with the 8782 transmitter
  • Reduce sensor inventory with a dual calibration option
  • Ensure reliability in the harshest environments with an all-welded sensor housing
  • Guard against installation damage and leading-edge wear with optional lining protectors
  • Avoid process shutdown with a removable and replaceable terminal block that enables repairs in the field
  • Capture any potential process fluid leakage with optional secondary containment compartments
  • Minimize maintenance and repair with an obstructionless design featuring no moving parts, ideal for metering conductive slurries
  • Pair the MS Slurry Sensor with the 8782 Slurry Transmitter for optimum performance in high noise applications.
Rosemount 8712E Magnetic Flow Meter Transmitter
  • Intuitive Local Operator Interface with dedicated keys for ease of use
  • Maximize uptime with Smart Meter Verification which monitors meter health and performance without stopping the process
  • Optimize control in noisy applications with High Process Noise diagnostic and Selectable Coil Drive Frequency options
  • Tunable Empty Pipe diagnostic minimizes issues and false readings when the pipe is empty
  • Quickly verify installation integrity with Ground and Wiring Fault Detection diagnostic
  • Universal transmitter capabilities enable reduced inventory and consistent interface for any magnetic flow meter sensor

Documents & Drawings

Rosemount MS Magnetic Sensor MS030 for Slurry Applications, 3 inch (DN080)
Rosemount 8712E Magnetic Flow Meter Transmitter