No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-P551-P551A

Fisher™ Type P551 - P551A External Closing Spring Retro Fit Kits For The Type N550

Product Description

Type P551 kit, is designed to aid the closure of Type N550/N850 ESVs. Type P551A kit, is designed to aid the closure of the Type N550/N850 equipped with a Type P327D Remote Pneumatic Release Air Cylinder. (NOTE: External Closing Spring is already included on N551/N851 ESVs.)

Features

  • Aid in the Closure of Type N550/N850
  • Optional Type P551A includes pneumatic latch block
  • Replacement Fuse link included in both model types

Specifications

Emergency Shutoff Valve End Connection Size and Style
1-1/4, 2 and 3-inch NPT
Thermal Release Melt Point
212°F / 100°C

Documents & Drawings