Fisher™ 3570 Pneumatic Valve Positioner

Product Description

Fisher 3570 pneumatic valve positioners are used with control valve assemblies to provide an accurate valve stem position that is proportional to the input signal received from a control device. These positioners are normally used with pneumatic piston actuators. However, product types within the 3570 family can be used with pneumatic, long-stroke, cylinder, or pneumatic diaphragm actuators.

ped

Specifications

Area Classification
ATEX Group II Category 2 Gas and Dust, CUTR for Groups II/III Category 2 Equipment
Certifications
ATEX, CUTR, PED
Communication Protocol
3-15 or 6-30 psi, 0.2 -1.0 or 0.4 -2.0 bar Pneumatic Signal
Diagnostics
No
Input Signal
Pneumatic
Max Outlet Pressure
150 psi
Mounting Type
Actuator Mounted
Operating Temperature
Standard Temperature, High Temperature
Position Control
Modulating
Safety Certification
NIL
Supply Media
Air, Natural Gas
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Documents & Drawings

Features

  • Actuator with or without positioners and snubbers is available in an assortment of sizes, stroking speeds, thrusts, and travels to handle most control requirements.
  • Yokeless construction permits a low-profile assembly by allowing close coupling to the control device; either through a bracket or, with some versions, by direct mounting on a bonnet flange.
  • The cylinder (and 3570 positioner if used) can operate with supply pressures as low as 2.4 bar (35 psig) or as high as 10.3 bar (150 psig).
  • Actuators have maximum rated travels of up to 206 mm (8.125 inches).
  • Positioner/actuator action is easily reversed in the field with no additional parts. Positioner sensitivity, travel span, and travel starting point are factory set and need to be reset only if operating conditions have changed or if the positioner has be