Branson-P-VW-4i1H Vibration Welder

Branson VW-4i1H

Product Description

Strong and reliable vibration welder designed for small size parts

Specifications

Table to Spring Distance
610 mm
Drive Power
15 kW
Lift Table Size
851 L x 534 W mm
Lift Table Speed
254 mm/sec
Amplitude Range
0.5 - 1.8 mm
Weight
Approx. 2,040 kg
Min. Air Pressure
552 kPa (80 psi)
Actuation
Hydraulic
Communication Protocol
EtherNet/IP
Data Interface
Red Lion Data Station Plus

Features

  • Allen Bradley Compact Logix
  • Storage of up to twenty sets of weld parameters
  • Real time process vefication during each weld cycle
  • Self-tuning frequency program
  • Precise amplitude input and control in a range between 0.020" and 0.070" (0.5-1.8mm)
  • Force and amplitude profiling
  • Configurable use I/O is available for tooling functions
  • Linear displacement: position repeatability of 0.001" and melt down resolution of 0.0005"

Documents & Drawings