AVENTICS-P-SPRA

AVENTICS™ Series SPRA Electric Rod-Style Actuators

Product Description

The AVENTICS Series SPRA electric rod-style actuators are the ideal solution to perform fast and powerful linear movements. They are very flexible, precise and energy efficient, improving sustainability and Total Cost of Ownership (TCO). The modular concept of the Series SPRA enables easy connection to your preferred motor and control system, saving you time and costs on design and programming. The Series SPRA is ISO 15552 compliant and uses high-grade materials – such as a IP54S sealing system, ensuring a high level of reliability even in harsh conditions.

Products

Search
1-10 of 108 results for Products
:
Ft265,567.00
Ft273,207.00
Ft280,862.00
Ft288,514.00
Ft303,814.00
Ft319,114.00
Ft336,597.00
Ft344,237.00
Ft351,897.00
Ft359,541.00

Specifications

Standard
ISO 15552
Max. dynamic axial force
82 kN
Max. static axial force
82 kN
Dynamic load capacity
106 kN
Max. linear speed
1 m/s
Max. acceleration
12 m/s²
Duty cycle
up to 100%
Screw type
lead screw, ball screw or roller screw
Stroke max
2000 mm
Efficiency
up to 86%
Degree of protection
IP54S

Features

  • Multi-positioning with high level of precision and repeatability
  • Available in size 32, 40, 63 and 100
  • High product versatility with three different screw technologies to cover a wide range of application requirements
  • Flexibility in mounting cylinders - Compliant with ISO 15552 standard and wide range of accessories available
  • Easily size and customize your electrical actuator solution with inter-connected online tools and configurator

Documents & Drawings