AVENTICS-P-SM6

AVENTICS™ Series SM6 Distance measuring sensors

Product Description

The AVENTICS Series SM6 are analog distance measuring sensors, which ensure a continuous detection of the piston movements in measuring ranges from 32 mm up to 256 mm. A control element on the sensor allows for setting of the zero point and variable selection of the distance measurement range. The compact sensors are also easy to mount – either directly in the cylinder slot or to the profile using clamp mountings.

B10

Products

Search
1-10 of 16 results for Products
:
Ft95,148.00
Ft97,211.00
Ft106,107.00
Ft108,151.00
Ft115,678.00
Ft117,055.00
Ft135,197.00
Ft135,872.00
Ft145,661.00
Ft144,460.00

Features

  • Zero point and measurement range settings via teach-in button
  • High accuracy and linearity
  • Excellent repeatability and reliability through proven hall sensors
  • Choice of any mounting position and cable exit
  • Mounting from above in the 6 mm slot (“drop-in” mounting)

Parts & Accessories

Search
1-10 of 16 results for Parts & Accessories
:
Ft5,526.00
Ft5,885.00
Ft7,862.00
Ft10,963.00
Ft5,000.00
Ft5,171.00
Ft5,686.00
Ft5,831.00
Ft6,002.00
Ft9,247.00

Documents & Drawings