No image available
No image available
Your request is being processed.
AVENTICS-R422102462

AVENTICS™ Blanking plate R422102462

Ft3,465.00
QuickShip QuickShip
QTY:

Product Description

AV03

Specifications

Type
Blanking plate
Type
Blanking plate
Pilot control exhaust
With collective pilot air exhaust
Delivery unit
1 piece
Working pressure min.
-0.9 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Min. medium temperature
-10 °C
Max. medium temperature
60 °C
Medium
Compressed air
Max. particle size
40 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Protection class
IP65
Mounting screw
Hexalobular socket (TORX) ISO 10664-8
Tightening torque for mounting screws
0.7 Nm
Weight
0.028 kg
Housing material
Polyarylamide, fiber-glass reinforced
Screws material
Steel

Documents & Drawings