No image available
No image available
Your request is being processed.
AVENTICS-R422001615

AVENTICS™ Compact cylinder ISO 21287, Series CCI R422001615

Ft37,209.00
QuickShip QuickShip
QTY:

Product Description

CCI-SA-032-0015-0021234110000200000000-B

Specifications

Standards
ISO 21287
Piston Ø
32 mm
Stroke
15 mm
Ports
G 1/8
Functional principle
Single-acting, retracted without pressure
Cushioning
Elastic cushioning
Magnetic piston
Piston with magnet
Environmental requirements
Industry standard
Piston rod thread - type
Internal thread
Piston rod thread
M8
Piston rod
through
Scraper
Standard Industry Scraper
Pressure for determining piston forces
6,3 bar
Retracting piston force
35 N
Extracting piston force
400 N
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Min. working pressure
1.5 bar
Max. working pressure
10 bar
Impact energy
0.4 J
Weight 0 mm stroke
0.25 kg
Weight +10 mm stroke
0.052 kg
Stroke max.
25 mm
Medium
Compressed air
Min. medium temperature
-20 °C

Features

  • Cylinder housing consists of a continuous aluminium profile, with pressed in front and rear cover
  • Easy to clean design preventing the accumulation of dirt
  • Low length tolerance - up to 60% shorter than standard ISO profile cylinders, which makes the Series CCI (ISO 21287) ideally suited for compact machine designs
  • Simple sensor assembly along the complete cylinder lengths
  • Additional configurations possible - features such as special strokes, hollow piston rods, heat-resistant versions, or piston rod extensions can be selected – including documentation and CADs
  • Available in piston diameters from 16 mm to 100 mm

Documents & Drawings