AVENTICS-R413000285

AVENTICS™ Flexible coupling form B, Series GU3 R413000285

Ft65,426.00
QTY:

Product Description

080/100

Specifications

Thread size
M20x1,5
Housing material
Stainless Steel
Screws material
Steel

Documents & Drawings