AVENTICS-R413000276

AVENTICS™ Flexible coupling form C, Series GU3 R413000276

Ft22,854.00
QuickShip QuickShip
QTY:

Product Description

012/016

Specifications

Thread size
M6
Housing material
Stainless Steel
Screws material
Steel