No image available
No image available
Your request is being processed.
AVENTICS-R412025666

AVENTICS™ Sensor mounting, Series CB1 R412025666

Ft5,337.00
QuickShip QuickShip
QTY:

Product Description

CB1-RPC-040-ST6

Specifications

For series
RPC
Cylinders Ø min.
40 mm
Cylinders Ø max.
40 mm
Housing material
Polyoxymethylene, Aluminum
Weight
0.011 kg

Features

  • Installation of sensors on various cylinder series

Documents & Drawings